Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2053-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Finish plating | Protective oil |
| Hose size | -10 |
| Product height in | 0.659 |
| Product height mm | 16.739 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 0.659 |
| Product width mm | 16.739 |
| Series | FC Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.871 |
| Tube OD 1 MM | 22.120 |