Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.920 |
| A dimension MM | 23.368 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose size | -6 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread sealant | No |