Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.602 |
| A dimension MM | 40.691 |
| Angle shape | Straight |
| Catalog Item | FC2630-1012-186 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Protective oil |
| Hose size | -12 |
| Inside diameter IN | 1.145 |
| Inside diameter MM | 29.083 |
| Product height in | 1.495 |
| Product height mm | 37.973 |
| Product length in | 1.602 |
| Product length mm | 40.691 |
| Product material | Carbon steel |
| Product width mm | 37.973 |
| Series | FC Series |
| Thread sealant | No |