Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.755 |
| A dimension MM | 19.177 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2631-04S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Protective oil |
| Hose size | -4 |
| Inside diameter IN | 0.557 |
| Inside diameter MM | 14.148 |
| Product height in | 0.597 |
| Product height mm | 15.164 |
| Product length in | 0.755 |
| Product length mm | 19.177 |
| Product material | Carbon steel |
| Product width in | 0.597 |
| Product width mm | 15.164 |
| Series | FC Series |
| Thread sealant | No |