Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.850 |
| A dimension MM | 21.590 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3568-10-503 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| Finish plating | Zinc nickel |
| Hose size | -10 |
| Inside diameter IN | 0.633 |
| Inside diameter MM | 16.078 |
| Material | Carbon steel |
| Product material | Carbon steel |
| Series | FC Series |
| Thread size 1 | 7/8-18 |