Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.690 |
| A dimension MM | 17.530 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3571-06-503 |
| Color | Black |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| Finish plating | Zinc nickel |
| Hose size | -6 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.503 |
| Material | Aluminum |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.690 |
| Product length mm | 17.526 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Series | FC Series |
| Thread size 1 | 5/8-18 UNF |