Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.810 |
| A dimension MM | 20.570 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3571-08-503 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| Finish plating | Zinc nickel |
| Hose size | -8 |
| Inside diameter IN | 0.689 |
| Inside diameter MM | 17.501 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.810 |
| Product length mm | 20.574 |
| Product material | Carbon steel |
| Product width mm | 22.225 |
| Series | FC Series |
| Thread size 1 | 3/4-16 UNF |