Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.670 |
| A dimension MM | 67.818 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87391YT-16-12Z |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.472 |
| Hex size 2 MM | 12.000 |
| Hose cut off factor IN | 1.770 |
| Hose cut off factor MM | 44.958 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.670 |
| Product length mm | 67.818 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060617 |
![Hose Fittings FC7048-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215767%2FID433457179847-0101_preview.jpg&w=1920&q=75)