Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.058 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.876 |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060624 |
![Hose Fittings FC7048-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215767%2FID433457179847-0101_preview.jpg&w=1920&q=75)