Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.610 |
| A dimension MM | 91.694 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87392-08-08Y2 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.120 |
| Hex size 2 MM | 28.448 |
| Hose cut off factor IN | 2.320 |
| Hose cut off factor MM | 58.928 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060631 |
![Hose Fittings FC7048-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215767%2FID433457179847-0101_preview.jpg&w=1920&q=75)