Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.202 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | FC7049-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 62.992 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |