Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.005 |
| A dimension MM | 50.940 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-0606 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.525 |
| Hose cut off factor MM | 38.740 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028967 |
