Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-0606-438 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male braze |
| Finish plating | Passivate |
| Hose size | -6 |
| Inside diameter IN | 0.213 |
| Inside diameter MM | 5.410 |
