Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.023 |
| A dimension MM | 51.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-0808 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.543 |
| Hose cut off factor MM | 39.200 |
| Inside diameter IN | 0.3180 |
| Inside diameter MM | 8.1000 |
| Product height in | 0.622 |
| Product height mm | 15.798 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.798 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012807 |
