Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.570 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-0810 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.370 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.600 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028950 |
