Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.209 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-1016 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Swage |
| End size 1 | -6 |
| End size 2 | -16 |
| End Type 1 | Male braze |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.532 |
| Hose cut off factor MM | 13.500 |
| Hose size | -16 |
| Inside diameter IN | 0.516 |
| Inside diameter MM | 13.106 |
| Product height in | 1.126 |
| Product height mm | 28.600 |
| Product length in | 2.209 |
| Product length mm | 56.109 |
| Product material | Carbon steel |
| Product width in | 1.126 |
| Product width mm | 28.600 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020343 |
