Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.610 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-1212 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.577 |
| Hose cut off factor MM | 40.060 |
| Inside diameter IN | 0.4720 |
| Inside diameter MM | 12.0000 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012845 |
