Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.111 |
| A dimension MM | 53.610 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-1212-438 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male braze |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.534 |
| Hose cut off factor MM | 13.550 |
| Hose size | -12 |
| Inside diameter IN | 0.465 |
| Inside diameter MM | 11.811 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 2.111 |
| Product length mm | 53.610 |
| Product material | 304 Stainless steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Seal material | Hydrogenated Nitrile (HNBR) |
