Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.301 |
| A dimension MM | 58.450 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF12262-1616 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.474 |
| Hose cut off factor MM | 37.430 |
| Hose size | -16 |
| Inside diameter IN | 0.693 |
| Inside diameter MM | 17.600 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.301 |
| Product length mm | 58.445 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789324931 |
