Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.380 |
| A dimension MM | 60.452 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF5957-1010-19 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.987 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 0.440 |
| Hose cut off factor MM | 11.176 |
| Hose size | -10 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |