Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.200 |
| A dimension MM | 132.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2012-05-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.330 |
| Drop dimension MM | 59.30 |
| End size 1 | -10 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Hose cut off factor IN | 3.520 |
| Hose cut off factor MM | 89.408 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |