Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.580 |
| A dimension MM | 116.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2019-07-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.453 |
| Drop dimension MM | 62.30 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 77.000 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-18 |