Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.700 |
| A dimension MM | 119.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2019-10-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.453 |
| Drop dimension MM | 62.30 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 76.962 |
| Hose size | -16 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product material | Carbon steel |
| Product width in | 1.213 |
| Product width mm | 30.810 |
| Thread size 1 | 7/8-18 |