Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.760 |
| A dimension MM | 120.900 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.120 |
| Product material | Carbon steel |
