Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.780 |
| A dimension MM | 146.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2045-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3900 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |