Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.176 |
| A dimension MM | 131.470 |
| Brand | Danfoss |
| Catalog Item | FJ2045-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 0.6460 |
| Inside diameter MM | 16.4080 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 5.176 |
| Product length mm | 131.470 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |