Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.120 |
| A dimension MM | 104.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Catalog Item | FJ2053-0812S |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -12 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.540 |
| Hose cut off factor MM | 64.600 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |