Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.480 |
| A dimension MM | 139.200 |
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FJ2066-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.710 |
| Drop dimension MM | 68.8 |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.400 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 8.0000 |
| Product height in | 2.710 |
| Product height mm | 68.834 |
| Product length in | 5.480 |
| Product length mm | 139.192 |
| Product material | Carbon steel |
| Product width in | 0.941 |
| Product width mm | 23.901 |