Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.670 |
| A dimension MM | 144.100 |
| Angle shape | Tee |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.740 |
| Drop dimension MM | 69.60 |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.000 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product material | Carbon steel |