Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.970 |
| A dimension MM | 126.300 |
| Brand | Danfoss |
| Catalog Item | FJ2079-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.800 |
| Drop dimension MM | 45.70 |
| End size 1 | -12 |
| End type 1 | 5400 Coupling |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.925 |
| Hose cut off factor IN | 3.210 |
| Hose cut off factor MM | 81.534 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product material | Carbon steel |
| Thread size 1 | 1 1/4-18 |
