Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.770 |
| A dimension MM | 95.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2111-01-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.600 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product material | Carbon steel |
| Thread size 1 | M20x1.5 |