Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 98.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2111-03-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.1 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 56.600 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size 1 | M20x1.5 |