Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.520 |
| A dimension MM | 114.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2112-01-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.1 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.980 |
| Hose cut off factor MM | 75.700 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 8.0000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.520 |
| Product length mm | 114.808 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size 1 | M20x1.5 |