Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2116-01-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.9 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.113 |
| End size 1 | -6 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.700 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 3.990 |
| Product length mm | 101.346 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |