Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.650 |
| A dimension MM | 118.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2116-02-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.3 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.100 |
| Hose cut off factor MM | 78.700 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.470 |
| Product height mm | 37.338 |
| Product length in | 4.650 |
| Product length mm | 118.110 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 7/8-18 |