Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.590 |
| A dimension MM | 116.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2116-03-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.351 |
| Drop dimension MM | 34.3 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -8 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.500 |
| Hose size | -8 |
| Inside diameter IN | 0.3200 |
| Inside diameter MM | 8.0000 |
| Product height in | 1.351 |
| Product height mm | 34.315 |
| Product length in | 4.590 |
| Product length mm | 116.586 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/4-18 |