Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.900 |
| A dimension MM | 124.500 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2116-06-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.9 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -12 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.320 |
| Hose cut off factor MM | 84.300 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 4.900 |
| Product length mm | 124.460 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 1 1/16-12 UN |