Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.810 |
| A dimension MM | 122.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2134-03-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.340 |
| Drop dimension MM | 59.40 |
| End size 1 | -10 |
| End type 1 | Tube-O M short pilot H side pt |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.600 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-18 |