Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2149-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.800 |
| Hose cut off factor MM | 20.300 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product material | Carbon steel |
| Thread size 1 | 7/16-20 UNF |