Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.410 |
| A dimension MM | 137.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2171-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product length in | 5.410 |
| Product length mm | 137.414 |
| Product material | Carbon steel |