Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.540 |
| A dimension MM | 140.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2171-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 62.000 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |