Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.740 |
| A dimension MM | 120.500 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2192-02-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 22.40 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.170 |
| Hose cut off factor MM | 80.400 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product material | Carbon steel |
| Thread size 1 | M27x2 |