Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2225-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.520 |
| Drop dimension MM | 38.6 |
| End size 1 | -10 |
| End Type 1 | Female Rotolock W/PT |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.400 |
| Hose size | -8 |
| Inside diameter IN | 0.3200 |
| Inside diameter MM | 8.0000 |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | Carbon steel |