Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.930 |
| A dimension MM | 125.100 |
| Angle shape | 45 Degree |
| Catalog Item | FJ2230-03-0808S |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.60 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Tube-O F long pilot switch pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.900 |
| Hose cut off factor MM | 73.700 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 4.930 |
| Product length mm | 125.222 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |