Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.880 |
| A dimension MM | 124.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2230-05-1016S |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.70 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End Type 1 | Tube-O F long pilot switch pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.800 |
| Hose size | -16 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.200 |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |