Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.210 |
| A dimension MM | 132.300 |
| Catalog Item | FJ2230-06-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Tube-O F long pilot switch pt |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.660 |
| Hose cut off factor MM | 92.964 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 5.210 |
| Product length mm | 132.334 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 3/4-16 UNF |