Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.690 |
| A dimension MM | 93.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | FJ2274-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -10 |
| End type 1 | Female Rotolock W/PT |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.400 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Thread size 1 | 1-14 UNS |