Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.400 |
| A dimension MM | 111.700 |
| Brand | Danfoss |
| Catalog Item | FJ2288-05-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.100 |
| Hose size | -16 |
| Inside diameter IN | 0.524 |
| Inside diameter MM | 13.300 |
| Product height in | 2.330 |
| Product height mm | 59.182 |
| Product length in | 4.400 |
| Product length mm | 111.760 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |