Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.800 |
| A dimension MM | 122.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2289-02-1010S |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.930 |
| Drop dimension MM | 49.10 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End type 1 | Tube-O F long pilot switch pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.770 |
| Hose cut off factor MM | 70.400 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |