Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.400 |
| Brand | Danfoss |
| Catalog Item | FJ2289-03-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.10 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Tube-O F long pilot switch pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.820 |
| Hose cut off factor MM | 71.600 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 4.350 |
| Product length mm | 110.490 |
| Product material | Carbon steel |
| Thread size 1 | 5/8-18 UNF |